Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IVUSLC75-P | TURCK - Your Global Automation Partner
Image processing Lens cover
IVUSLC75-P
Order ID no. 3018400
home
Home
Loading...
Technical Data
Downloads
Accessory type
Lens cover
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Cylindrical/Smooth
Dimensions (L x W x H)
60 mm
Housing material
Plastic
Housing quality
ABS
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
72,80 €
home
Turck-Shop
Products
Others
IVUSLC75-P
Item Total
72,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support