Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CL50BRYP | TURCK - Your Global Automation Partner
LED signal light Tower light
CL50BRYP
Order ID no. 3018642
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Cylindrical/Smooth
Dimensions (L x W x H)
114,2 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Blue, Red, Yellow
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
164,40 €
Item Total
164,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CL50BRYP
Contact Support