Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80DR2M-H12C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System
DX80DR2M-H12C
Order ID no. 3018786
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
CE, CSA, ATEX
Runs with battery
Yes
Communication protocol
Modbus RTU
Design
Rectangular
Dimensions
80,1 mm x 103,3 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Input type
NPN/PNP, 0…20 mA, thermistor, SDI-12 or counter and valve output
Function
Tree topology
Operating voltage
DC
Output type
NMOS/valve output
Protection class
IP20
Max. range (mm)
3200000
home
Turck-Shop
Products
Others
DX80DR2M-H12C
In Stock
Price Group
F3
List Price
€690.00
Item Total
€690.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support