Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2X6S-P8C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DX80 Perf 2.4 GHz Node 65 mW IP20 C
DX80N2X6S-P8C
Order ID no. 3018810
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Communication protocol
RS485
Design
Rectangular
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
736,00 €
home
Turck-Shop
Products
Others
DX80N2X6S-P8C
Item Total
736,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support