Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BWA-ANTKIT-002 | TURCK - Your Global Automation Partner
Antenna Kit Omni 900 MHz
BWA-ANTKIT-002
Order ID no. 3018954
home
Home
Loading...
Technical Data
Cable length (m)
4
Dimensions (L x W x H)
430 mm
Frequency band
900 MHz
In Stock
Price Group
F3
List Price
447,40 €
home
Turck-Shop
Products
Others
BWA-ANTKIT-002
Item Total
447,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support