Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BWA-ANTKIT-004 | TURCK - Your Global Automation Partner
Antenna Kit Yagi 900MHz
BWA-ANTKIT-004
Order ID no. 3018957
In Stock
home
Home
Loading...
Technical Data
Cable length (m)
6
Dimensions (L x W x H)
450 mm
Frequency band
900 MHz
Price Group
F3
List Price
543,00 €
home
Turck-Shop
Products
Others
BWA-ANTKIT-004
Item Total
543,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support