Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50HRG1QP | TURCK - Your Global Automation Partner
LED Signal Light High-intensity Tower Light
TL50HRG1QP
Order ID no. 3018974
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
120,8 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
167,90 €
home
Turck-Shop
Products
Others
TL50HRG1QP
Item Total
167,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support