Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SP250RWA120 | TURCK - Your Global Automation Partner
LED Signal Light Signal Lights
SP250RWA120
Order ID no. 3019017
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
110,3 mm x 87,6 mm x 184,3 mm
Dimmable
No
Electrical connection
Screw terminal connection
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
AC
Light type
Red, White
Protection class
IP65
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
SP250RWA120
In Stock
Price Group
F3
List Price
257,20 €
Item Total
257,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support