Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M12RPRQPMA20 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
M12RPRQPMA20
Order ID no. 3019167
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
5000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
M12RPRQPMA20
Item Total
178,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
178,80 €