Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50BLBGYRC | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLBGYRC
Order ID no. 3019241
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
142,6 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Blue, Green, Red, Yellow
Number of colors/segments
4
Protection class
IP67
In Stock
Price Group
F3
List Price
312,80 €
Item Total
312,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL50BLBGYRC
Contact Support