Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM31E-19341 | TURCK - Your Global Automation Partner
MINI-BEAM: Emitter
SM31E-19341
Order ID no. 3019341
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Key Features
Protection class
IP67
Price Group
F3
List Price
153,30 €
home
Turck-Shop
Products
Others
SM31E-19341
Item Total
153,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support