Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31R-19342 | TURCK - Your Global Automation Partner
MINI-BEAM: Receiver
SM31R-19342
Order ID no. 3019342
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
3000
Operating mode
Receiver
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
192,40 €
home
Turck-Shop
Products
Others
SM31R-19342
Item Total
192,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support