Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S12-2APRL-20M-19360 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
S12-2APRL-20M-19360
Order ID no. 3019360
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
30,4 mm
Electrical connection
Cable
Function
Opposed mode sensor - receiver
Housing material
Plastic
Housing quality
TPE
Max. range (mm)
20000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
191,00 €
home
Turck-Shop
Products
Others
S12-2APRL-20M-19360
Item Total
191,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support