Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSCE30-1500P4NT | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCE30-1500P4NT
Order ID no. 3019510
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm
Electrical connection
Cable with connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
18000
Number of beams
100
Optical resolution (mm)
30
Protection class
IP65
Scan field (mm)
1500
Start/Restart interlock
adjustable
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
2.335,00 €
home
Turck-Shop
Products
Others
SLSCE30-1500P4NT
Item Total
2.335,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support