Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSCR30-1500P4NT | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCR30-1500P4NT
Order ID no. 3019511
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm
Electrical connection
Cable with connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Max. range (mm)
18000
Number of beams
100
Optical resolution (mm)
30
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1500
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
3.250,00 €
home
Turck-Shop
Products
Others
SLSCR30-1500P4NT
Item Total
3.250,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support