Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLPK14-690P88-1RE15 | TURCK - Your Global Automation Partner
Safety light curtain Kit
SLPK14-690P88-1RE15
Order ID no. 3019517
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
26 mm x 28 mm x 689 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Light type
IR
Max. range (mm)
7000
Number of beams
69
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
690
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
850
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
G1
List Price
7.126,00 €
Item Total
7.126,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLPK14-690P88-1RE15
Contact Support