Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL30FRRRQ | TURCK - Your Global Automation Partner
LED signal light Multicolor/multifunction display
TL30FRRRQ
Order ID no. 3019557
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
128,1 mm x 30 mm x 19,1 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Metal
Housing quality
AL, Thermoplastic material
Input type
Bipolar (PNP/NPN)22
Light type
Red
Number of colors/segments
3
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
156,50 €
Item Total
156,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL30FRRRQ
Contact Support