Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2C-19573 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2C-19573
Order ID no. 3019573
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.126,00 €
Item Total
1.126,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2C-19573
Contact Support