Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312LVAGQD-19655 | TURCK - Your Global Automation Partner
MINI-BEAM: Polarized Retro
SM312LVAGQD-19655
Order ID no. 3019655
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
2000
Operating mode
Polarized
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
650
Key Features
Protection class
IP67
Price Group
F3
List Price
183,70 €
home
Turck-Shop
Products
Others
SM312LVAGQD-19655
Item Total
183,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support