Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50BLR1XBXPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50BLR1XBXPQ
Order ID no. 3019778
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Puck
Dimensions (L x W x H)
60 mm x 60 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Blue, rotating
Number of colors/segments
1
Function
Limit switch
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€155.50
home
Turck-Shop
Products
Others
K50BLR1XBXPQ
Item Total
€155.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support