Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLAW275X180DQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Area Light In the Plastic Housing
WLAW275X180DQ
Order ID no. 3019797
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
297,5 mm x 180,1 mm x 25,8 mm
Dimmable
No
Electrical connection
Connector
Function
Area light
Housing material
Plastic
Housing quality
PBT
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
WLAW275X180DQ
Item Total
746,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
746,00 €