Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDUV365LA290XG6-PLQ | TURCK - Your Global Automation Partner
Vision System
LEDUV365LA290XG6-PLQ
Order ID no. 3019846
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
15°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
332,6 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Anodized AL
Light type
UV
Protection class
IP50
Special features
Wash down
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
LEDUV365LA290XG6-PLQ
In Stock
Price Group
F3
List Price
2.721,00 €
Item Total
2.721,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support