Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80DR2M-H12E | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-H12E
Order ID no. 3019986
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Input type
NPN/PNP, 0…20 mA, thermistor, SDI-12 or counter and valve output
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS/valve output
Protection class
IP65
Runs with battery
Yes
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
743,00 €
Item Total
743,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80DR2M-H12E
Contact Support