Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28-2XW285X-19992 | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2XW285X-19992
Order ID no. 3019992
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
324,5 mm x 28 mm x 20,9 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP50
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
WLS28-2XW285X-19992
Item Total
214,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
214,90 €