Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D10BFPGQ5-19994 | TURCK - Your Global Automation Partner
D10 Series Expert: Bargraph Display Discrete
D10BFPGQ5-19994
Order ID no. 3019994
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Green
Operating mode
Plastic fiber
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Wavelength (nm)
525
Key Features
Protection class
IP50
Price Group
F3
List Price
199,80 €
home
Turck-Shop
Products
Others
D10BFPGQ5-19994
Item Total
199,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support