Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX99N2X1S1S0V2X0D4 | TURCK - Your Global Automation Partner
DX99 Star 2.4 GHz Node 65 mW IP68 D
DX99N2X1S1S0V2X0D4
Order ID no. 3020247
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Communication protocol
Modbus RTU, RS485
Protection class
IP68
Price Group
F3
List Price
2.065,00 €
Item Total
2.065,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX99N2X1S1S0V2X0D4
Contact Support