Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDUV395LA290XD6-PLQ | TURCK - Your Global Automation Partner
Vision System
LEDUV395LA290XD6-PLQ
Order ID no. 3020300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
5°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
332,6 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Anodized AL
Light type
UV
Protection class
IP50
Special features
Wash down
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
2.018,00 €
home
Turck-Shop
Products
Others
LEDUV395LA290XD6-PLQ
Item Total
2.018,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support