Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IA25P | TURCK - Your Global Automation Partner
FIBER IA25P
IA25P
Order ID no. 3020468
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
Price Group
F3
List Price
174,90 €
home
Turck-Shop
Products
Others
IA25P
Item Total
174,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support