Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BWA-ANTKIT-005 | TURCK - Your Global Automation Partner
Antenna Kit Omni 2.4 GHz
BWA-ANTKIT-005
Order ID no. 3020499
In Stock
home
Home
Loading...
Technical Data
Cable length (m)
4
Dimensions (L x W x H)
235 mm
Frequency band
2.4 GHz
Price Group
F3
List Price
413,10 €
home
Turck-Shop
Products
Others
BWA-ANTKIT-005
Item Total
413,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support