Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IR2.53PMRAMP | TURCK - Your Global Automation Partner
FIBER IR2.53PMRAMP
IR2.53PMRAMP
Order ID no. 3020500
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions (L x W x H)
914 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
Special features
Detection of small parts
In Stock
Price Group
F3
List Price
360,80 €
home
Turck-Shop
Products
Others
IR2.53PMRAMP
Item Total
360,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support