Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IT222S | TURCK - Your Global Automation Partner
Glass Fiber
IT222S
Order ID no. 3020591
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
6706 mm
Function
Opposed mode sensor (transmitter/receiverä)
Housing material
Stainless steel
Price Group
F3
List Price
400,40 €
home
Turck-Shop
Products
Others
IT222S
Item Total
400,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support