Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDIS50L5-XQ | TURCK - Your Global Automation Partner
Vision System
LEDIS50L5-XQ
Order ID no. 3020601
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Beam angle
5°
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
64,1 mm
Electrical connection
Connector
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
IR
Protection class
IP69K
Special features
Wash down
Key Features
Protection class
IP69K
Price Group
F3
List Price
€259.00
home
Turck-Shop
Products
Others
LEDIS50L5-XQ
Item Total
€259.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support