Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IT225S | TURCK - Your Global Automation Partner
Glass Fiber
IT225S
Order ID no. 3020765
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
7620 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Price Group
F3
List Price
503,40 €
home
Turck-Shop
Products
Others
IT225S
Item Total
503,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support