Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BT13SM900 | TURCK - Your Global Automation Partner
FIBER BT13SM900
BT13SM900
Order ID no. 3020788
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
480
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
914 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
In Stock
Price Group
F3
List Price
298,80 €
home
Turck-Shop
Products
Others
BT13SM900
Item Total
298,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support