Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q20PLPQ7-20825 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q20PLPQ7-20825
Order ID no. 3020825
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Electrical connection
Connector
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 42 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Function
Retroreflective Sensor
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Max. range (mm)
4000
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
655
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q20PLPQ7-20825
In Stock
Price Group
F3
List Price
€122.30
Item Total
€122.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support