Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BAT24P | TURCK - Your Global Automation Partner
Glass Fiber
BAT24P
Order ID no. 3021034
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
1219 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
In Stock
Price Group
F3
List Price
226,70 €
home
Turck-Shop
Products
Others
BAT24P
Item Total
226,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support