Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IMTAP.756P | TURCK - Your Global Automation Partner
FIBER IMTAP.756P
IMTAP.756P
Order ID no. 3021566
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
In Stock
Price Group
F3
List Price
205,20 €
home
Turck-Shop
Products
Others
IMTAP.756P
Item Total
205,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support