Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BA13PMTA | TURCK - Your Global Automation Partner
Glass Fiber
BA13PMTA
Order ID no. 3021777
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
914 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PVC
Price Group
F3
List Price
215,20 €
home
Turck-Shop
Products
Others
BA13PMTA
Item Total
215,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support