Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50RPTGXDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50RPTGXDQ
Order ID no. 3025094
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
66 mm
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NC contact
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
151,00 €
Item Total
151,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50RPTGXDQ
Contact Support