Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLS28XG145XQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28XG145XQ
Order ID no. 3025525
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
wide beam 40 - 80°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
175 mm x 28 mm x 21 mm
Dimmable
No
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
Green
Number of colors/segments
1
Protection class
IP50
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
WLS28XG145XQ
In Stock
Price Group
G1
List Price
164,40 €
Item Total
164,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support