Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTSD | TURCK - Your Global Automation Partner
Operating voltage 10…35 VDC
LTSD
Order ID no. 3025732
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
125 mm x 93 mm x 84 mm
Electrical connection
Cable
Function
Laser scanner
Housing material
Plastic
Housing quality
PC/ASA
Laser class
 1
Light type
IR
Max. range (mm)
25000
Operating voltage
DC
Optical resolution (mm)
30
Output function
Relay output
Protection class
IP65
Special features
Laser
Switching element function
NO/NC
Wavelength (nm)
905
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
LTSD
In Stock
Price Group
F3
List Price
3.436,00 €
Item Total
3.436,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support