Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2X2S-PB1 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2X2S-PB1
Order ID no. 3025758
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Design
Rectangular
Dimensions (L x W x H)
60,96 mm x 45,72 mm x 26,8 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
FR4 circuit board
Input type
NPN/0...20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS
Protection class
IP00
Runs with battery
Yes
Key Features
Protection class
IP00
In Stock
Price Group
F3
List Price
475,80 €
Item Total
475,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2X2S-PB1
Contact Support