Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DK-SSA-EB1P | TURCK - Your Global Automation Partner
Safety technology Demo kit
DK-SSA-EB1P
Order ID no. 3025794
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
80,3 mm x 80,8 mm
Housing material
Plastic
Housing quality
PC
Protection class
IP65
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
DK-SSA-EB1P
In Stock
Price Group
A1
List Price
315,20 €
Item Total
315,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support