Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
ROS5M-MI-UNP6X | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
ROS5M-MI-UNP6X
Order ID no. 3025928
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Retroreflective sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red
Max. range (mm)
5000
Operating mode
Unpolarized
Output function
PNP/NPN
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
250,20 €
Item Total
250,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
ROS5M-MI-UNP6X
Contact Support