Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SO10M-MI-6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SO10M-MI-6
Order ID no. 3025936
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
30000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
139,90 €
Item Total
139,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SO10M-MI-6
Contact Support