Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DS18RB6FF100Q5 | TURCK - Your Global Automation Partner
WORLD-BEAM DS18 Series: Fixed-Field
DS18RB6FF100Q5
Order ID no. 3026075
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 47,9 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Protection class
IP67
Max. range (mm)
100
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€140.70
home
Turck-Shop
Products
Others
DS18RB6FF100Q5
Item Total
€140.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support