Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SE612C | TURCK - Your Global Automation Partner
Photoelectric Sensor
SE612C
Order ID no. 3026107
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
30 mm x 31,8 mm x 38,1 mm
Focal distance (mm)
12
Housing material
Plastic
Housing quality
TPE
Light type
IR
Function
Convergent mode sensor
Output function
PNP/NPN
Protection class
IP66
Switching element function
Light operation
Wavelength (nm)
940
Price Group
B1
List Price
€185.40
home
Turck-Shop
Products
Others
SE612C
Item Total
€185.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support