Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80N2Q45LP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Transfer of I/O Data to Star Topology
DX80N2Q45LP
Order ID no. 3026110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Rectangular
Dimensions (L x W x H)
58,9 mm x 44,5 mm x 97,1 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Function
Retroreflective sensor
Housing material
Plastic
Housing quality
Lexan, PBT
Input type
Discrete (sensor)/counter input
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Operating voltage
DC
Output type
Reset counter
Protection class
IP67
Runs with battery
Yes
Special features
Small part counting
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
431,30 €
Item Total
431,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX80N2Q45LP
Contact Support