Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SE61E W/30' | TURCK - Your Global Automation Partner
Photoelectric Sensor
SE61E W/30'
Order ID no. 3026127
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
12,7 mm x 31,8 mm x 38,1 mm
Housing material
Plastic
Housing quality
PC
Light type
IR
Function
Opposed mode sensor (emitter)
Protection class
IP66
Max. range (mm)
1800
Wavelength (nm)
880
In Stock
Price Group
B1
List Price
€112.40
home
Turck-Shop
Products
Others
SE61E W/30'
Item Total
€112.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support