Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31R W/15 | TURCK - Your Global Automation Partner
SM31R W/15 SCANNER
SM31R W/15
Order ID no. 3026235
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
3000
Operating mode
Receiver
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Key Features
Protection class
IP67
Price Group
F3
List Price
306,90 €
home
Turck-Shop
Products
Others
SM31R W/15
Item Total
306,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support